EH 25163.
Hinges from zinc die-cast with spring return allow doors to be automatically opened or closed.
The torque of the reset depends on the opening angle of the hinge (refer to the drawing). Endurance tests have shown that the torque of the reset does not change even after 100,000 cycles.
These hinges from zinc die-cast are characterised by their simple and timeless design.
Your selection resulted in 4 hits
More details
Body
Spring
Covering
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.