EH 3244.
Made from hickory wood, the ergonomic and varnished wooden handles of the series 3244 are paired with SIMPLEX sledge hammers that come with a cast iron housing and range in size from D60mm to D140mm. The handles for the D60mm and D80 sledge hammers are 70cm long, while the length of the handle for sizes D100mm, D125m and D140mm is 90cm. Hickory is a type of wood with an extra long fibre structure, which contributes to the great stability of the handle. This structure also keeps the handles from ever breaking in two completely and ensures that both pieces remain connected. This prevents injuries caused by hammer heads that have come off.
In line with the smart SIMPLEX principle, all components can be retrofitted. This translates to savings in both money and resources.
Product features:
Your selection resulted in 3 hits
More details
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.