BLACKCRAFT Promotional Box Automotive
BLACKCRAFT soft-face mallet D60 plus Magnetic Holder

EH 3379.

The BLACKCRAFT Promotional Box Automotive not only contains the non-rebound BLACKCRAFT soft-face mallet with polyurethane coating, but also comes with HALDER's magnetic holder, which generates high holding force thanks to six neodymium magnets.

The BLACKCRAFT mallet D60 is grouped among the non-rebound soft-face mallets thanks to its tubular head with steel shot filling.

The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency.

The result is impact of exceptional magnitude.What is more, BLACKCRAFT soft-face mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The BLACKDRAFT is fully covered with a polyurethane coating. Aside from keeping the soft-face mallet free from corrosion, this coating protects the workpieces, prevents scratches as well as sparking in case of mis-strikes and has an additional vibration-reducing effect. The thick layer of polyurethane on the impact sides ensures a long service life.

HALDER's magnetic holder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more.

The holder makes it a cinch to attach / hang the items without the need to screw the holder in place. Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.

The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

Product features:

Plus Box comprised of the BLACKCRAFT soft-face mallet plus HALDER magnetic holder.

  • Includes the one-of-a-kind BLACKCRAFT soft-face mallet D60mm.
    • Non-rebound, for extra powerful strikes.
    • Noise-dampening and gentle on the joints.
    • Fully covered with a polyurethane coating: no corrosion, no scratches on the workpiece, no sparking in case of mis-strikes, additional vibration-reducing effect.
    • Long service life thanks to thick polyurethane coating on the impact sides.
    • Ergonomic, anti-slip and break-proof steel tube handle.
  • Complemented by HALDER’s magnetic holder in black, a multi-functional mount with no need to screw the holder in place.
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

Application Areas

Assembly and repair work in the automotive and truck sector, changing stucked tires, car body construction, dent removal, positioning und adjusting of workpieces, straightening work, sheet-metal forming, maintenance work, working on components with sensitive surfaces

Your selection resulted in 1 hits

gewicht [oz]

More details

Article-No.
Price [$]
Available
gewicht [oz]:
70.55 oz
Article-No.:
3379s004
BLACKCRAFT Promotional Box Automotive
  • Length x Width x Height: 4.92 in x 3.54 in x 15.94 in
  • Weight: 70.55 oz
  • GTIN: 4030618314004
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Title
Category
Type
Direct download
Download basket
Datasheet EH 3379. BLACKCRAFT Promotional Box Automotive – BLACKCRAFT soft-face mallet D60 plus Magnetic Holder
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.