For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.
This article 22680.0083 - Seating Pins ribbed or pointed / with hard metal insert, pointed, and threaded shank (l1: 15 mm, d1: M8) is one variant of the article group Seating Pins ribbed or pointed (EH 22680.)
Insert
Body
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels