25150.1408 - Rubber Endstop Buffers
cylindrical

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.1408 - Rubber Endstop Buffers cylindrical / with screw (d1: 15 mm, l1: 10 mm) is one variant of the article group Rubber Endstop Buffers cylindrical (EH 25150.)

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t - ~ [mm]
Article-No.
Documents
Price [$]
Available
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
15 mm
l1 [mm]:
10 mm
d2 [mm]:
M4
t ~ [mm]:
-
Article-No.:
25150.1408
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 15 mm
  • l1: 10 mm
  • d2: M4
  • l2: 10 mm
  • s: 1.4 mm
  • Spring rate R: ~ 77 N/mm
  • Load capacity max.: 154 N
  • Spring range: ~ 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 4 g
Rubber Endstop Buffers

Material

Support washer

  • Stainless steel 1.4301

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet 25150.1408
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.