SIMPLEX Plus Box Gardening and Landscaping
SIMPLEX soft-face mallet D60, rubber composition with "stand-up" / superplastic plus STABILA spirit level

EH 3027.

This SIMPLEX PLUS BOX GARDENING/LANDSCAPING contains the SIMPLEX soft-face mallet and a Type 80 AS STABILA spirit level, 20cm as a bonus.

The SIMPLEX soft-face mallet D60mm (Art. 3027.260) with the insert combination of rubber composition / Superplastic is the top seller in Halder's product selection. Boasting an ingenious shape, the rubber insert with “stand-up” allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Ultra low-wear, impact cushioning and odourless, the proven rubber blend offers a much longer service life than a conventional rubber hammer. The superplastic insert allows for a more powerful impact force than the rubber insert. All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment.

The Type 80 AS STABILA spirit level, 20cm (Art. 19565) is an accurate and reliable level with a slim profile. The Type 80 AS reinforced aluminium rectangular profile, together with STABILA installation technology, ensures accuracy and a long service life. The vials and the measuring surfaces align perfectly with one another during the production process and are permanently connected. STABILA thus guarantees the very best in measuring accuracy over many years. This is a spirit level that delivers what it promises.

Product features:

Promotional box with SIMPLEX soft-face mallet plus STABILA spirit level:

  • Includes the SIMPLEX soft-face mallet D60mm (Art. 3027.260) with the insert combination of rubber composition with “Stand-Up” (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Further development of HALDER’s top seller for the construction/gardening and landscaping sector: The rubber insert with “stand-up” ensures back-friendly working and reduces the need to bend over.
  • All parts can be replaced / retrofitted, which makes it highly efficient and friendly to the environment.
  • Complemented by the Type 80 AS STABILA spirit level, 20cm (Art. 19565).
    • Aluminium rectangular profile with reinforcing ribs – for high stability and secure hold while working.
    • Integrated slip-stoppers allow for a firm hold when marking – the spirit level does not slip.
    • STABILA high-quality vials for optimum readability – highly transparent, hard-wearing acrylic glass with precision-ground inner contours and fluorescent vial liquid.
    • Spirit level with two measuring surfaces – accurate measuring in all positions.
    • Equipment: 1 horizontal vial, 1 vertical vial, 2 coated measuring surfaces.

Application Areas

For paving

Your selection resulted in 1 hits

gewicht [oz]

More details

Article-No.
Price [$]
Available
gewicht [oz]:
66.32 oz
Article-No.:
3027s024
Promotional Box
  • Length x Width x Height: 6.18 in x 2.76 in x 16.42 in
  • Weight: 66.32 oz
  • GTIN: 4030618313205
show article view
Title
Category
Type
Direct download
Download basket
Datasheet EH 3027. SIMPLEX Plus Box Gardening and Landscaping – SIMPLEX soft-face mallet D60, rubber composition with "stand-up" / superplastic plus STABILA spirit level
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.