Used in jigs and fixtures as positioning control for pre-machined workpieces.
Sensitivity accuracy is 0.015-0.075 mm, depending on the workpiece surface.
Contact control is achieved through compressed air backwash and is indicated on the monitoring unit.
This article 22800.0020 - Positioning Sensors pneumatical / bottom/lateral connection (d1: 25 mm, h1 h9: 20 mm) is one variant of the article group Positioning Sensors pneumatical (EH 22800.)
Seating Pins
Seal
Screw
Plug-in nipple
Further information on request.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels