For rapid fastening, locking, adjusting, replacing, and securing in blind holes (H11) without additional locating bushings.
Quick and easy to release for connections which are made repeatedly. Flexible use because the balls are clamped between bolt and hole.
All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.
This article 22420.0024 - Clamp Lock Pins with button handle / (d1 -0.04 -0.08: 6 mm, l1 +2 -1: 20 mm) is one variant of the article group Clamp Lock Pins with button handle (EH 22410. /EH 22420.)
1) The holding force depends on the material of the counterpart - for further values see "operation".
2) Shearing resistance similar to DIN 50141
Pin part
Handle
Press button
Spring
Special types on request.
The clamp lock pin must not be used for lifting loads.
Simple H11 boreholes are sufficient.
Clamp lock pins can be used in blind holes. The holding forces achieved in an H11 borehole depends on the material of the counterpart:
Can easily be fitted with retaining cable EH 22400.
Not compliant according to Directive 2011/65/EU and Directive 2015/863.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels