Spherical washers / Conical seats are used as washers in a screw connection to compensate non-parallel surfaces.
This article 23050.0010 - Spherical Washers / Conical Seats DIN 6319 / spherical washers from case-hardened steel, form C (d1 H13: 10.5 mm) is one variant of the article group Spherical Washers / Conical Seats DIN 6319 (EH 23050.)
1) Torques of screws with standard thread, eventual pre-loads to be considered, coefficient of friction µtotal 0.14.
2) DIN standards do not include these dimensions.
3) Figures theoretically determined
Spherical washer
Conical seats form D are to be used only for plain, closed round areas.
For larger holes only use form G!
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 23.01.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Locating Pins Eccentric Clamping Clamps Pitbull® Clamps Centering Clamping Mandrels