3001.050 - SIMPLEX soft-face mallet
TPE-soft; with cast iron housing and high-quality wooden handle

This SIMPLEX series 3001 is equipped with the blue TPE-soft insert (series 3201) on either side.

This insert is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm. The D80mm version is also available with an extra short handle (3001.082).

Product features:

  • SIMPLEX soft-face mallet with TPE-soft inserts (blue, soft, no marring, strong impact cushioning) on both sides.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double oat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D80mm.
  • D80mm version also available with an extra short handle (3001.082).

Application Areas

For very delicate materials, gardening and landscaping, floor tiling, natural stone setting, furniture assembly, drywall construction, window and door construction, joiner's work

This article 3001.050 - SIMPLEX soft-face mallet TPE-soft; with cast iron housing and high-quality wooden handle / (Ø: 1.97 in) is one variant of the article group SIMPLEX soft-face mallets TPE-soft; with cast iron housing and high-quality wooden handle (EH 3001.)

Ø [in]
lkopf [in]
lhges [in]
gewicht [oz]
Article-No.
Price [$]
Available
Ø [in]:
1.97 in
lkopf [in]:
5.31 in
lhges [in]:
14.57 in
gewicht [oz]:
37.74 oz
Article-No.:
3001.050
SIMPLEX soft-face mallet
  • Ø: 1.97 in
  • lkopf : 5.31 in
  • lhges : 14.57 in
  • Length x Width x Height: 14.57 in x 5.31 in x 1.97 in
  • Weight: 37.74 oz
  • GTIN: 4030618300021
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

Inserts

  • TPE-soft, blue
  • Non-marring
  • Soft

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3001.050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.