3002.060 - SIMPLEX soft-face mallet
Rubber composition; with cast iron housing and high-quality wooden handle

The SIMPLEX series 3002 is equipped with the rubber composition insert on either side.

This medium hard rubber insert (series 3202) is an absolute top seller. Ultra low-wear, impact cushioning and odourless, it offers a much longer service life than a conventional rubber hammer.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm, as a sledge hammer (3002.081, 3002.100), and with rubber insert and “stand-up” (3022.261).

The D80mm version is also available with an extra short handle (3002.082).

Product features:

  • SIMPLEX soft-face mallet with rubber composition inserts (black, medium hard, impact cushioning, odourless, low-wear) on both sides.
  • Cast iron housing with integrated handle protection sleeve and excellent break resistanc.
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes ranging from D30mm to D80mm, as a sledge hammer, in size D60mm and D80mm with rubber insert and “stand-up”.
  • D80mm available with an extra short handle (3002.082).

Application Areas

Gardening and landscaping, paving curbstone setting, masonry and stair work, fence construction, scaffold construction, tent construction, prefabricated house construction, carpenter's work, maintenance / repair work

This article 3002.060 - SIMPLEX soft-face mallet Rubber composition; with cast iron housing and high-quality wooden handle / (Ø: 2.36 in) is one variant of the article group SIMPLEX soft-face mallets Rubber composition; with cast iron housing and high-quality wooden handle (EH 3002.)

Ø [in]
lkopf [in]
lhges [in]
gewicht [oz]
Article-No.
Price [$]
Available
Ø [in]:
2.36 in
lkopf [in]:
5.91 in
lhges [in]:
15.94 in
gewicht [oz]:
54.67 oz
Article-No.:
3002.060
SIMPLEX soft-face mallet
  • Ø: 2.36 in
  • lkopf : 5.91 in
  • lhges : 15.94 in
  • Length x Width x Height: 15.94 in x 5.71 in x 2.36 in
  • Weight: 54.67 oz
  • GTIN: 4030618300076
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

Inserts

  • Rubber composition, black
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet 3002.060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.