Punch

EH 3408.

Halder’s series 3408 offers punches that come in three different sizes: D10mm, D12mm, and D15mm.

Fitted on both ends with replaceable, noise-dampening, very wear-resistant and splinter-proof heads made of special nylon, these little helpers make it possible to work with a steel hammer in an exceptionally secure and gentle manner.

Product features:

  • The little helpers made by Halder.
  • Both ends are equipped with replaceable heads made of a special nylon that is very wear-resistant and splinter-proof.
  • Allow for secure and gentle work with a steel hammers.
  • Available in D10mm, D12mm, and D15mm.

Application Areas

Assembly, repair and maintenance in an environment of limited accessibility, automotive and truck sector

Your selection resulted in 3 hits

Ø [in]
lklopf [in]
gewicht [oz]

More details

Article-No.
Price [$]
Available
Ø [in]:
0.39 in
lklopf [in]:
6.61 in
gewicht [oz]:
3.17 oz
Article-No.:
3408.010
Punch
  • Ø: 0.39 in
  • lklopf : 6.61 in
  • Length x Width x Height: 6.61 in x 0.39 in x 0.39 in
  • Weight: 3.17 oz
  • GTIN: 4030618302056
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02
show article view
Ø [in]:
0.47 in
lklopf [in]:
6.69 in
gewicht [oz]:
4.59 oz
Article-No.:
3408.012
Punch
  • Ø: 0.47 in
  • lklopf : 6.69 in
  • Length x Width x Height: 6.69 in x 0.47 in x 0.47 in
  • Weight: 4.59 oz
  • GTIN: 4030618302063
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02
show article view
Ø [in]:
0.59 in
lklopf [in]:
6.89 in
gewicht [oz]:
7.05 oz
Article-No.:
3408.015
Punch
  • Ø: 0.59 in
  • lklopf : 6.89 in
  • Length x Width x Height: 6.89 in x 0.59 in x 0.59 in
  • Weight: 7.05 oz
  • GTIN: 4030618302070
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-07-02
show article view

Material

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant

Assembly

Nylon inserts replaceable

Further products

Title
Category
Type
Direct download
Download basket
Datasheet EH 3408. Punch
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.