3508.010 - Insert for punch

The nylon inserts (series 3508) with their hardness of approx. 73 Shore D are very hard. This white polyamide inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. They stand up to the high impact forces produced by non-rebound soft-face mallets. What is more, they are oil and grease resistant and are also used on SUPERCRAFT soft mallets, SUPERCRAFT sledge hammers, punches and drop-mallets.

These inserts are available in sizes ranging from D10mm to D100mm.

Product features:

  • SUPERCRAFT nylon insert (polyamide).
  • White.
  • Hard.
  • Very wear-resistant.
  • No chipping even in sub-zero temperatures.
  • Oil and grease resistant.
  • Available in sizes of D10mm to D100mm.

This article 3508.010 - Insert for punch / (Ø: 0.39 in) is one variant of the article group Insert for punch (EH 3508.)

Ø [in]
gewicht [oz]
Article-No.
Price [$]
Available
Ø [in]:
0.39 in
gewicht [oz]:
0.04 oz
Article-No.:
3508.010
Insert for punch
  • Ø: 0.39 in
  • Length x Width x Height: 0.63 in x 0.41 in x 0.41 in
  • Weight: 0.04 oz
  • GTIN: 4030618302155
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3508.010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.