Product filter
Your selection resulted in 6 hits
Version:
with smooth blind hole
More details
with smooth blind hole – picture 1
d1 : 40 mm
d3 H7: 8 mm
d4 : 14 mm
h1 : ~ 25 mm
h2 : ~ 12.5 mm
t min.: 15 mm
Weight: 37 g
show article view
Version:
with smooth blind hole
More details
with smooth blind hole – picture 1
d1 : 50 mm
d3 H7: 10 mm
d4 : 18 mm
h1 : ~ 32 mm
h2 : ~ 17.5 mm
t min.: 18 mm
Weight: 68 g
show article view
Version:
with smooth blind hole
More details
with smooth blind hole – picture 1
d1 : 60 mm
d3 H7: 12 mm
d4 : 20 mm
h1 : ~ 40 mm
h2 : ~ 21 mm
t min.: 22 mm
Weight: 110 g
show article view
Version:
with threaded blind hole
More details
with threaded blind hole – picture 2
d1 : 40 mm
d2 : M8
d4 : 14 mm
h1 : ~ 25 mm
h2 : ~ 12.5 mm
t min.: 15 mm
Weight: 37 g
show article view
Version:
with threaded blind hole
More details
with threaded blind hole – picture 2
d1 : 50 mm
d2 : M10
d4 : 18 mm
h1 : ~ 32 mm
h2 : ~ 17.5 mm
t min.: 18 mm
Weight: 69 g
show article view
Version:
with threaded blind hole
More details
with threaded blind hole – picture 2
d1 : 60 mm
d2 : M12
d4 : 20 mm
h1 : ~ 40 mm
h2 : ~ 21 mm
t min.: 22 mm
Weight: 112 g
show article view
Material
Handle
Stainless steel 1.4301, dull blasted
Notes
Grip: Sheet-iron drawn. Hub: Butt-welded
Datasheet EH 24690. Star Grips – Stainless steel
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.