Product filter
Your selection resulted in 25 hits
Version:
raw part, form A
More details
raw part, form A – picture 1
d1 : 32 mm
d2 : 12 mm
h1 : 21 mm
h3 : 10 mm
Weight: 55 g
show article view
Version:
raw part, form A
More details
raw part, form A – picture 1
d1 : 40 mm
d2 : 14 mm
h1 : 26 mm
h3 : 13 mm
Weight: 77 g
show article view
Version:
raw part, form A
More details
raw part, form A – picture 1
d1 : 50 mm
d2 : 18 mm
h1 : 34 mm
h3 : 17 mm
Weight: 147 g
show article view
Version:
raw part, form A
More details
raw part, form A – picture 1
d1 : 63 mm
d2 : 20 mm
h1 : 42 mm
h3 : 21 mm
Weight: 314 g
show article view
Version:
raw part, form A
More details
raw part, form A – picture 1
d1 : 80 mm
d2 : 25 mm
h1 : 52 mm
h3 : 25 mm
Weight: 629 g
show article view
Version:
with smooth throughgoing bore, form B
More details
with smooth throughgoing bore, form B – picture 2
d1 : 32 mm
d2 : 12 mm
d3 H7: 6 mm
h2 : 20 mm
Weight: 186 g
show article view
Version:
with smooth throughgoing bore, form B
More details
with smooth throughgoing bore, form B – picture 2
d1 : 40 mm
d2 : 14 mm
d3 H7: 8 mm
h2 : 25 mm
Weight: 72 g
show article view
Version:
with smooth throughgoing bore, form B
More details
with smooth throughgoing bore, form B – picture 2
d1 : 50 mm
d2 : 18 mm
d3 H7: 10 mm
h2 : 32 mm
Weight: 130 g
show article view
Version:
with smooth throughgoing bore, form B
More details
with smooth throughgoing bore, form B – picture 2
d1 : 63 mm
d2 : 20 mm
d3 H7: 12 mm
h2 : 40 mm
Weight: 275 g
show article view
Version:
with smooth throughgoing bore, form B
More details
with smooth throughgoing bore, form B – picture 2
d1 : 80 mm
d2 : 25 mm
d3 H7: 16 mm
h2 : 50 mm
Weight: 548 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3
d1 : 32 mm
d2 : 12 mm
d3 H7: 6 mm
h2 : 20 mm
t1 min.: 12 mm
Weight: 40 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3
d1 : 40 mm
d2 : 14 mm
d3 H7: 8 mm
h2 : 25 mm
t1 min.: 15 mm
Weight: 74 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3
d1 : 50 mm
d2 : 18 mm
d3 H7: 10 mm
h2 : 32 mm
t1 min.: 18 mm
Weight: 133 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3
d1 : 63 mm
d2 : 20 mm
d3 H7: 12 mm
h2 : 40 mm
t1 min.: 22 mm
Weight: 280 g
show article view
Version:
with smooth blind hole, form C
More details
with smooth blind hole, form C – picture 3
d1 : 80 mm
d2 : 25 mm
d3 H7: 16 mm
h2 : 50 mm
t1 min.: 28 mm
Weight: 573 g
show article view
Version:
with thread, drilled out, form D
More details
with thread, drilled out, form D – picture 4
d1 : 32 mm
d2 : 12 mm
d4 : M6
d5 : 6.4 mm
h2 : 20 mm
Weight: 39 g
t2 : 10 mm
show article view
Version:
with thread, drilled out, form D
More details
with thread, drilled out, form D – picture 4
d1 : 40 mm
d2 : 14 mm
d4 : M8
d5 : 8.4 mm
h2 : 25 mm
Weight: 72 g
t2 : 13 mm
show article view
Version:
with thread, drilled out, form D
More details
with thread, drilled out, form D – picture 4
d1 : 50 mm
d2 : 18 mm
d4 : M10
d5 : 10.5 mm
h2 : 32 mm
Weight: 125 g
t2 : 16 mm
show article view
Version:
with thread, drilled out, form D
More details
with thread, drilled out, form D – picture 4
d1 : 63 mm
d2 : 20 mm
d4 : M12
d5 : 13 mm
h2 : 40 mm
Weight: 277 g
t2 : 20 mm
show article view
Version:
with thread, drilled out, form D
More details
with thread, drilled out, form D – picture 4
d1 : 80 mm
d2 : 25 mm
d4 : M16
d5 : 17 mm
h2 : 50 mm
Weight: 541 g
t2 : 20 mm
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5
d1 : 32 mm
d2 : 12 mm
d4 : M6
h2 : 20 mm
t1 min.: 12 mm
Weight: 40 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5
d1 : 40 mm
d2 : 14 mm
d4 : M8
h2 : 25 mm
t1 min.: 15 mm
Weight: 186 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5
d1 : 50 mm
d2 : 18 mm
d4 : M10
h2 : 32 mm
t1 min.: 18 mm
Weight: 132 g
show article view
Version:
with threaded blind hole, form E
More details
with threaded blind hole, form E – picture 5
d1 : 63 mm
d2 : 20 mm
d4 : M12
h2 : 40 mm
t1 min.: 22 mm
Weight: 280 g
show article view
Material
Handle
Grey cast iron GG 20, bright
Notes
Grips with different bores or surface treatment can be obtained on request.
Datasheet EH 24650. Star Grips – DIN 6336 grey cast iron
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.