22120.1055 - Index Plungers
with hexagon collar, stainless steel A4

Index plungers are used for indexing bores.

The stainless steel A4 version ensures maximum corrosion resistance.

This article 22120.1055 - Index Plungers with hexagon collar, stainless steel A4 / with knob from stainless steel (d1 -0.02 -0.05: 5 mm, d2: M10 x 1 mm, l2 min.: 5 mm) is one variant of the article group Index Plungers with hexagon collar, stainless steel A4 (EH 22120.)

Version
d1 -0.02 -0.05 [mm]
d2 [mm]
l2 min. [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [$]
Available
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.1055
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 18 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 100 °C
  • Weight: 32 g
Index Plungers
Product
Article-No.
CAD
Price [$]
Available
Product:
Lock nuts ISO 8675 (DIN 439)
d2: M10 x 1 mm
Article-No.:
22120.1515
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.4 g

Material

Body

  • Stainless steel 1.4401

Locking pin

  • Stainless steel 1.4401 nickel-plated

Knob

  • Stainless steel 1.4401

Lock nut

  • Stainless steel 1.4401

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Title
Category
Type
Direct download
Download basket
Datasheet 22120.1055
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals