25100.0412 - Quick Plug Couplings
with angular and radial offset compensation

Quick plug coupling, adjustable without axial play, including angular and radial offset compensation. Suitable for multiple applications, e.g. for non-aligned linear movements.

Solid and compact design, no loose elements.

This article 25100.0412 - Quick Plug Couplings with angular and radial offset compensation / (d1: M12) is one variant of the article group Quick Plug Couplings with angular and radial offset compensation (EH 25100.)

d1 [mm]
l1 ~ [mm]
Maximum tensile and compressive load - max. [kN]
Article-No.
Documents
Price [$]
Available
d1 [mm]:
M12
l1 ~ [mm]:
~ 85 mm
Maximum tensile and compressive load max. [kN]:
10 kN
Article-No.:
25100.0412
Documents
Quick Plug Couplings
  • d1: M12
  • d2: 44 mm
  • d3: 21 mm
  • l1: ~ 85 mm
  • l2: 26 mm
  • l3: 16 mm
  • l4 min.: 24 mm
  • l5: 43 mm
  • l6: 34.5 mm
  • WS WS1: 41 mm
  • WS WS2: 36 mm
  • WS WS3: 18 mm
  • WS WS4: 12 mm
  • Radial offset compensation x max.: 0.7 mm
  • Maximum tensile and compressive load max.: 10 kN
  • Weight: 399 g
Quick Plug Couplings

Material

Claw

  • Heat-treated steel, tempered, phosphated

Seat

  • Heat-treated steel, tempered, phosphated

Coupling part

  • Heat-treated steel, nitrided, black

Nut

  • Heat-treated steel, phosphated

Lock nut

  • Steel, black (ISO 4035/8675)

Spring

  • Stainless steel

Notes

The quick plug coupling does not transmit any torque.

Assembly

Assembly and disassembly is by means of a T-slot; a manual re-adjustment is not necessary.

The quick plug coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

Title
Category
Type
Direct download
Download basket
Datasheet 25100.0412
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 23.01.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.