25150.1403 - Rubber Endstop Buffers
cylindrical

To be used as an elastic end-stop, bearing foot etc.

The hardness is 55 ±5° shore A. Further shore hardnesses (40 ±5° shore A and 70 ±5° shore A) on request.

This article 25150.1403 - Rubber Endstop Buffers cylindrical / with screw (d1: 8 mm, l1: 8 mm) is one variant of the article group Rubber Endstop Buffers cylindrical (EH 25150.)

Version
picture
Material
d1 [mm]
l1 [mm]
d2 [mm]
t - ~ [mm]
Article-No.
Documents
Price [$]
Available
Version:
with screw
picture:
2
Material:
Stainless steel
d1 [mm]:
8 mm
l1 [mm]:
8 mm
d2 [mm]:
M3
t ~ [mm]:
-
Article-No.:
25150.1403
Documents
Rubber Endstop Buffers
  • with screw – picture 2, Stainless steel
  • d1: 8 mm
  • l1: 8 mm
  • d2: M3
  • l2: 6 mm
  • s: 1 mm
  • Spring rate R: ~ 20 N/mm
  • Load capacity max.: 40 N
  • Spring range: ~ 2 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 1 g
Rubber Endstop Buffers

Material

Support washer

  • Stainless steel 1.4301

Body

  • Rubber natural caoutchouc (NR), black

Screw

  • Stainless steel 1.4301
Title
Category
Type
Direct download
Download basket
Datasheet 25150.1403
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.