SUPERCRAFT soft-face mallets
with vibration-reducing, ergonomic and varnished Hickory handle

EH 3366.

The tubular head of the SUPERCRAFT soft-face mallets is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT soft-face mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The ergonomically shaped, varnished and ultra stable hickory handle has a vibration-dampening effect.

The handle protection sleeve acts as an overstrike protector. A secure handle-head connection is ensured by an aluminium wedge and a safety pin. All weld seams are completely robot-welded. Extremely tight and of premium quality, a welded connection between impact plate and hammer head keeps the steel shot filling from escaping even under maximum load. The wear-resistant power coating prevents corrosion.

Handle and inserts are replaceable.

This version is available in sizes ranging from D20mm to D80mm and as a sledge hammer weighing up to 9,300g.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Inserts made of special nylon with maximum strength.
  • Completely robot-welded.
  • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
  • Handle protection sleeve acts as an overstrike protector.
  • Handle and inserts replaceable.
  • Available in sizes ranging from D20mm to D80mm and as a sledge hammer weighing up to 9,300g.

Application Areas

Positioning and joining of workpieces in the vice sheet-metal forming, assembly of sharp-edged workpieces, assembly and repair work in the automotive and truck sector, scaffold construction, straightening work, housing assembly , plant construction, maintenance work, driving in cord irons / metal stakes, for work with great power, prying work, upholsterer/saddler, hole punching with hole punches, driving eyelets with eyelet punches, driving in cramps

Your selection resulted in 10 hits

Ø [in]
lkopf [in]
lhges [in]
gewicht [oz]

More details

Article-No.
Price [$]
Available
Ø [in]:
0.79 in
lkopf [in]:
4.13 in
lhges [in]:
11.81 in
gewicht [oz]:
8.64 oz
Article-No.:
3366.020
SUPERCRAFT soft-face mallet
  • Ø: 0.79 in
  • lkopf : 4.13 in
  • lhges : 11.81 in
  • Length x Width x Height: 11.81 in x 4.13 in x 0.79 in
  • Weight: 8.64 oz
  • GTIN: 4030618301578
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
0.98 in
lkopf [in]:
4.13 in
lhges [in]:
12.01 in
gewicht [oz]:
11.46 oz
Article-No.:
3366.025
SUPERCRAFT soft-face mallet
  • Ø: 0.98 in
  • lkopf : 4.13 in
  • lhges : 12.01 in
  • Length x Width x Height: 12.01 in x 4.13 in x 1.06 in
  • Weight: 11.46 oz
  • GTIN: 4030618301585
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
1.18 in
lkopf [in]:
4.33 in
lhges [in]:
12.99 in
gewicht [oz]:
16.23 oz
Article-No.:
3366.030
SUPERCRAFT soft-face mallet
  • Ø: 1.18 in
  • lkopf : 4.33 in
  • lhges : 12.99 in
  • Length x Width x Height: 12.99 in x 4.33 in x 1.26 in
  • Weight: 16.23 oz
  • GTIN: 4030618301592
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
1.38 in
lkopf [in]:
4.33 in
lhges [in]:
13.19 in
gewicht [oz]:
19.75 oz
Article-No.:
3366.035
SUPERCRAFT soft-face mallet
  • Ø: 1.38 in
  • lkopf : 4.33 in
  • lhges : 13.19 in
  • Length x Width x Height: 13.19 in x 4.33 in x 1.46 in
  • Weight: 19.75 oz
  • GTIN: 4030618301608
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
1.57 in
lkopf [in]:
4.53 in
lhges [in]:
13.98 in
gewicht [oz]:
25.22 oz
Article-No.:
3366.040
SUPERCRAFT soft-face mallet
  • Ø: 1.57 in
  • lkopf : 4.53 in
  • lhges : 13.98 in
  • Length x Width x Height: 13.98 in x 4.53 in x 1.65 in
  • Weight: 25.22 oz
  • GTIN: 4030618301615
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
1.77 in
lkopf [in]:
4.72 in
lhges [in]:
14.17 in
gewicht [oz]:
29.28 oz
Article-No.:
3366.045
SUPERCRAFT soft-face mallet
  • Ø: 1.77 in
  • lkopf : 4.72 in
  • lhges : 14.17 in
  • Length x Width x Height: 14.17 in x 4.72 in x 1.81 in
  • Weight: 29.28 oz
  • GTIN: 4030618301622
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
1.97 in
lkopf [in]:
4.72 in
lhges [in]:
14.37 in
gewicht [oz]:
34.92 oz
Article-No.:
3366.050
SUPERCRAFT soft-face mallet
  • Ø: 1.97 in
  • lkopf : 4.72 in
  • lhges : 14.37 in
  • Length x Width x Height: 14.37 in x 4.72 in x 2.09 in
  • Weight: 34.92 oz
  • GTIN: 4030618301639
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
2.36 in
lkopf [in]:
5.71 in
lhges [in]:
14.17 in
gewicht [oz]:
60.14 oz
Article-No.:
3366.060
SUPERCRAFT soft-face mallet
  • Ø: 2.36 in
  • lkopf : 5.71 in
  • lhges : 14.17 in
  • Length x Width x Height: 14.17 in x 5.71 in x 2.36 in
  • Weight: 60.14 oz
  • GTIN: 4030618301646
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
2.76 in
lkopf [in]:
5.91 in
lhges [in]:
14.57 in
gewicht [oz]:
78.13 oz
Article-No.:
3366.070
SUPERCRAFT soft-face mallet
  • Ø: 2.76 in
  • lkopf : 5.91 in
  • lhges : 14.57 in
  • Length x Width x Height: 14.57 in x 5.91 in x 2.76 in
  • Weight: 78.13 oz
  • GTIN: 4030618301653
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [in]:
3.15 in
lkopf [in]:
6.61 in
lhges [in]:
14.96 in
gewicht [oz]:
113.23 oz
Article-No.:
3366.080
SUPERCRAFT soft-face mallet
  • Ø: 3.15 in
  • lkopf : 6.61 in
  • lhges : 14.96 in
  • Length x Width x Height: 14.96 in x 6.61 in x 3.15 in
  • Weight: 113.23 oz
  • GTIN: 4030618301660
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handle

  • Hickory

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3366. SUPERCRAFT soft-face mallets – with vibration-reducing, ergonomic and varnished Hickory handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SUPERCRAFT soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.